IESNA:LM-63-2002
[TEST]P1055643
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1341
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
764.9 758.6 755.1 750 742 731.1 719.1 705.4 689.3 672.2
653.3 632.7 610.4 587.5 563.5 538.9 513.7 486.8 459.9 433.1
405 377.6 350.7 322.6 292.9 266 237.4 208.2 179.1 150.5
121.3 95 69.8 45.8 24.6 8.6 0
764.9 768.3 764.3 756.8 744.3 727.1 708.8 688.2 665.3 641.3
613.8 586.4 557.8 527.4 496.6 465.1 433.1 401 369 336.4
304.9 274 243.7 214 185.3 158.5 131.6 109.3 92.1 76.1
60.6 46.9 34.9 24 14.9 6.3 0
764.9 760.9 753.4 736.8 716.8 692.8 665.9 634.4 601.2 565.2
528 490.3 451.4 414.2 377.6 342.1 308.3 275.7 245.4 216.8
189.9 167.6 151 134.4 119 105.3 92.1 80.1 68.6 57.8
48.1 38.3 29.7 21.2 13.7 6.3 0
764.9 761.4 746.5 726 699.6 667.6 633.3 594.4 550.3 505.1
462.2 419.9 378.7 340.4 305.5 272.3 241.4 212.2 189.4 173.3
158.5 144.2 128.7 116.7 104.1 93.2 82.4 72.1 62.4 53.8
44.6 36 28 20 12.6 5.7 0
764.9 763.7 751.7 727.7 697.4 663.6 624.7 581.2 534.3 488.5
443.4 398.7 358.1 320.4 286 254 224.8 199.7 183.1 167.6
152.7 140.2 125.9 113.3 102.4 91.5 81.2 71.5 61.8 52.6
44 35.5 27.5 20 13.2 6.3 0
